Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SM Type - Socket
Bill of material
MC-10SM BRASS NBR
CNSORDERNO
Order number
MC-10SM BRASS NBR
ASSYNO
Assy No.
CA81589
S
Application (Tube)
Rc 1/8
MT
Material
BRASS
M
Mass
13.1 g
L
(30) mm
D
ΦD
9.5 mm
T
R 1/8 mm
H
H (WAF)
Hex.11
B
ΦB
3 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031